Discontinued

VOF-80 Series

80 W, Single Output, 2" x 4" Open Frame, Chassis Mount, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VOF-80-3.3 33 3.3 10 TUV, UL/cUL Stock Check VOF-80-3.3
VOF-80-5 50 5 10 TUV, UL/cUL Stock Check VOF-80-5
VOF-80-12 80 12 6.66 TUV, UL/cUL Stock Check VOF-80-12
VOF-80-15 80 15 5.33 TUV, UL/cUL --
VOF-80-24 80 24 3.33 TUV, UL/cUL Stock Check VOF-80-24
VOF-80-48 80 48 1.66 TUV, UL/cUL Stock Check VOF-80-48