Discontinued Product Icon

VOFM-5 Series

5 W, Single Output, Open PCB, Medical Type

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Open Frame
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    1.38 x 2.17 x 0.87
  • Dimensions LxWxH (mm)
     
    35.05 x 55.12 x 22.1

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VOFM-5-3.3 5 3.3 1.25 TUV, UL/cUL --
VOFM-5-5 5 5 1 TUV, UL/cUL Stock Check VOFM-5-5
VOFM-5-9 5 9 0.55 TUV, UL/cUL Stock Check VOFM-5-9
VOFM-5-12 5 12 0.42 TUV, UL/cUL Stock Check VOFM-5-12
VOFM-5-15 5 15 0.33 TUV, UL/cUL --
VOFM-5-18 5 18 0.28 TUV, UL/cUL Stock Check VOFM-5-18
VOFM-5-24 5 24 0.23 TUV, UL/cUL Stock Check VOFM-5-24