Discontinued

VSK-S1 Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

VSK-S1 Series
VSK-S1 Series Alternate View

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    1.327 x 0.874 x 0.708
  • Dimensions LxWxH (mm)
     
    33.7 x 22.2 x 18

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VSK-S1-3R3U 1 3.3 0.3 UL/cUL, CE Stock Check VSK-S1-3R3U
VSK-S1-5U 1 5 0.2 UL/cUL, CE Stock Check VSK-S1-5U
VSK-S1-9U 1 9 0.111 UL/cUL, CE Stock Check VSK-S1-9U
VSK-S1-12U 1 12 0.083 UL/cUL, CE Stock Check VSK-S1-12U
VSK-S1-15U 1 15 0.067 UL/cUL, CE Stock Check VSK-S1-15U
VSK-S1-24U 1 24 0.042 UL/cUL, CE Stock Check VSK-S1-24U