VSK-S3 Series

Board Mount Ac-Dc Power Supply

Overview

  • 2 ~ 3 W
  • 85 ~ 264 Vac input (universal)
  • 3 ~ 24 Vdc output options
  • Compact board mount design
  • Low no-load power consumption

Safety & Compliance

  • Safety Approvals - CE, UL/cUL

Documents

Description

The VSK-S3 series is an ac-dc power supply module housed in a compact board mount package. Featuring high efficiency, 3K Vac isolation, and an operating temperature range of -25 to 70 °C, these encapsulated power supplies are ideally suited for use in low power ITE, industrial, and consumer electronic applications where board space is limited.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    1.46 x 0.91 x 0.59
  • Dimensions LxWxH (mm)
     
    37.08 x 23.11 x 14.99

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
VSK-S3-3R3U 2.3 3.3 0.7 UL/cUL, CE 3D Model PCB Footprint Stock Check VSK-S3-3R3U Sample Request Request a Quote
VSK-S3-9U 3 9 0.33 UL/cUL, CE 3D Model PCB Footprint Stock Check VSK-S3-9U Sample Request Request a Quote
VSK-S3-12U 3 12 0.25 UL/cUL, CE 3D Model PCB Footprint Stock Check VSK-S3-12U Sample Request Request a Quote