The PCM-400-CF series is a 400 W ac-dc power supply designed in a compact metal case with a built-in fan. Featuring a wide range of available voltages, multiple protections, and peak power capability up to 700 W for 0.5 seconds, this series is ideally suited for the most demanding communications and industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | |||
---|---|---|---|---|---|---|---|
PCM-400-12-CF | 400 | 12 | 33.33 | CE, UL/cUL, TUV | |||
PCM-400-15-CF | 400 | 15 | 26.67 | CE, UL/cUL, TUV | |||
PCM-400-18-CF | 400 | 18 | 22.22 | CE, UL/cUL, TUV | |||
PCM-400-24-CF | 400 | 24 | 16.67 | CE, UL/cUL, TUV | |||
PCM-400-28-CF | 400 | 28 | 14.29 | CE, UL/cUL, TUV | |||
PCM-400-36-CF | 400 | 36 | 11.11 | CE, UL/cUL, TUV | |||
PCM-400-48-CF | 400 | 48 | 8.33 | CE, UL/cUL, TUV | |||
PCM-400-54-CF | 400 | 54 | 7.41 | CE, UL/cUL, TUV | |||
PCM-400-D0512-CF | 320 | 5/ 12 | 30/ 20.83 | CE, UL/cUL, TUV | |||
PCM-400-D1224-CF | 400 | 12/ 24 | 20.83/ 10.42 | CE, UL/cUL, TUV | |||
* Discontinued Model | Recommended Replacement | ||||||
PCM-400-D0512-CF | No direct replacement |