Discontinued

PSF-100-CNF Series

100 W, Dual/Triple Output, Battery Charging, Metal Case, Chassis Mount, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    5.1 x 3.8 x 1.5
  • Dimensions LxWxH (mm)
     
    129.5 x 97.5 x 37.5

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals
PSF-100-A-CNF 100 13.8/ 13.8 7.3/ 2.875 UL/cUL, TUV, CE
PSF-100-B-CNF 100 13.8/ 13.8/ 5 6.2/ 2.875/ 3 UL/cUL, TUV, CE
PSF-100-C-CNF 100 27.6/ 27.6 3.65/ 1.725 UL/cUL, TUV, CE
PSF-100-D-CNF 100 27.6/ 27.6/ 5 3.1/ 1.725/ 3 UL/cUL, TUV, CE