Discontinued

PSF-155-CNF Series

155 W, Dual/Triple Output, Battery Charging, Metal Case, Chassis Mount, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    7.04 x 3.86 x 1.5
  • Dimensions LxWxH (mm)
     
    179 x 98 x 38

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PSF-155-A-CNF 155 13.8/ 13.8 11.2/ 3.88 UL/cUL, TUV, CE --
PSF-155-B-CNF 155 13.8/ 13.8/ 5 10.8/ 3.88/ 3 UL/cUL, TUV, CE Stock Check PSF-155-B-CNF
PSF-155-C-CNF 155 27.6/ 27.6 5.6/ 2.1 UL/cUL, TUV, CE --
PSF-155-D-CNF 155 27.6/ 27.6/ 5 5.1/ 2.1/ 3 UL/cUL, TUV, CE Stock Check PSF-155-D-CNF