Active

VF-S250-XXA Series

Chassis Mount Ac-Dc Power Supply

Overview

  • 200 ~ 250 W
  • 90 ~ 132 / 180 ~ 264 Vac input (switch selectable)
  • 5 ~ 54 Vdc output options
  • 600 W peak power within a 500 µS duty cycle
  • Power factor correction (PFC)
  • Remote on/off control
  • Output trim
  • Power good signal

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, GS, UL/cUL

Documents

Description

The VF-S250 ac-dc power supply series was designed with maximum flexibility in mind. Featuring two compact case styles, a wide range of available voltages, and optional low leakage current, this series is ideally suited for a range of information technology, datacom, wireless, and industrial applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 132 / 180 ~ 264
  • Package Type
     
    U-Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    5 x 3.2 x 1.5
  • Dimensions LxWxH (mm)
     
    127 x 81.28 x 38.1
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

Options

  • 300uA leakage current
  • Molex, terminal block connectors
  • Non-standard voltages

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VF-S250-12A 250 12 20.83 GS, UL/cUL, CE 3D Model Stock Check VF-S250-12A Sample Request Request a Quote
VF-S250-15A 250 15 16.67 GS, UL/cUL, CE 3D Model -- Sample Request Request a Quote
VF-S250-18A 250 18 13.89 GS, UL/cUL, CE 3D Model -- Sample Request Request a Quote
VF-S250-24A 250 24 10.42 GS, UL/cUL, CE 3D Model Stock Check VF-S250-24A Sample Request Request a Quote
VF-S250-28A 250 28 8.93 GS, UL/cUL, CE 3D Model -- Sample Request Request a Quote
VF-S250-36A 250 36 6.93 GS, UL/cUL, CE 3D Model -- Sample Request Request a Quote
VF-S250-48A 250 48 5.21 GS, UL/cUL, CE 3D Model Stock Check VF-S250-48A Sample Request Request a Quote
VF-S250-54A 250 54 4.63 GS, UL/cUL, CE 3D Model -- Sample Request Request a Quote

NEWS AND RESOURCES