VF-S320-XXA-CFS Series
320 W, Single Output, PFC, Metal Case w/Fan, Chassis Mount, Ac-Dc Power Supply


The VF-S320 ac-dc power supply series was designed with maximum flexibility in mind. Featuring three compact case styles, a wide range of available voltages, and optional low leakage current, this series is ideally suited for a range of information technology, datacom, wireless, and industrial applications.

Features

  • Up to 320 W continuous power
  • 700 W peak power within a 500 µS duty cycle
  • Metal top cover w/ fan
  • Power factor correction
  • Output trim
  • Power good signal
  • Over current, over temperature, over voltage, and short circuit protections
  • UL/cUL and TUV safety approvals

Options

  • 300uA leakage current
  • Molex, terminal block connectors
  • Non-standard voltages

Specifications

  • Package Type
    Metal Case
  • Mounting Style
    Chassis
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    7 x 4 x 1.6
  • Input Voltage (Vac)
    90 ~ 132 / 180 ~ 264
  • Dimensions LxWxH (mm)
    177.8 x 101.6 x 40.64

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check 3D Model Sample Request RFQ
VF-S320-05A-CFS 250 5 50 GS, UL/cUL, CE -- 3D Model VF-S320-05A-CFS -- Sample Request Request a Quote
VF-S320-09A-CFS 288 9 32 GS, UL/cUL, CE -- 3D Model VF-S320-09A-CFS -- Sample Request Request a Quote
VF-S320-12A-CFS 320 12 26.67 GS, UL/cUL, CE Stock Check VF-S320-12A-CFS 3D Model VF-S320-12A-CFS -- Sample Request Request a Quote
VF-S320-15A-CFS 320 15 23.53 GS, UL/cUL, CE Stock Check VF-S320-15A-CFS 3D Model VF-S320-15A-CFS -- Sample Request Request a Quote
VF-S320-18A-CFS 320 18 20 GS, UL/cUL, CE -- 3D Model VF-S320-18A-CFS -- Sample Request Request a Quote
VF-S320-24A-CFS 320 24 15.24 GS, UL/cUL, CE Stock Check VF-S320-24A-CFS 3D Model VF-S320-24A-CFS -- Sample Request Request a Quote
VF-S320-28A-CFS 320 28 11.85 GS, UL/cUL, CE -- 3D Model VF-S320-28A-CFS -- Sample Request Request a Quote
VF-S320-36A-CFS 320 36 9.14 GS, UL/cUL, CE Stock Check VF-S320-36A-CFS 3D Model VF-S320-36A-CFS -- Sample Request Request a Quote
VF-S320-48A-CFS 320 48 7.44 GS, UL/cUL, CE Stock Check VF-S320-48A-CFS 3D Model VF-S320-48A-CFS -- Sample Request Request a Quote
VF-S320-54A-CFS 320 54 6.27 GS, UL/cUL, CE -- 3D Model VF-S320-54A-CFS -- Sample Request Request a Quote