Discontinued

VGS-100 Series

100 W, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    6.26 x 3.82 x 1.5
  • Dimensions LxWxH (mm)
     
    159 x 97.03 x 38.1

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VGS-100-3.3 66 3.3 20 TUV, UL/cUL, CE Stock Check VGS-100-3.3
VGS-100-5 80 5 16 TUV, UL/cUL, CE Stock Check VGS-100-5
VGS-100-12 102 12 8.5 TUV, UL/cUL, CE Stock Check VGS-100-12
VGS-100-15 105 15 7 TUV, UL/cUL, CE Stock Check VGS-100-15
VGS-100-24 108 24 4.5 TUV, UL/cUL, CE Stock Check VGS-100-24
VGS-100-48 110 48 2.3 TUV, UL/cUL, CE Stock Check VGS-100-48