VGS-25 Series
25 W, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply


The VGS-25 series is a highly efficient ac-dc power supply packaged in a compact metal case. Featuring no-load power consumption of less that 0.5W, these convection-cooled units are ideal for green applications that are seeking to reduce overall standby power consumption.

Features

  • Up to 27 W continuous power
  • Universal input voltage range
  • Compact footprint
  • Over voltage, over current, and short circuit protections
  • UL/cUL and TUV safety approvals
  • No load power consumption < 0.5 W
  • Efficiency up to 88%

Specifications

  • Input Voltage (Vac)
    90 ~ 264
  • Package Type
    Metal Case
  • Mounting Style
    Chassis
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    3.11 x 2 x 1.1
  • Dimensions LxWxH (mm)
    78.99 x 50.8 x 27.94

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VGS-25-3.3 20 3.3 6 TUV, UL/cUL, CE 3D Model VGS-25-3.3 Stock Check VGS-25-3.3 -- Sample Request Request a Quote
VGS-25-5 20 5 5 TUV, UL/cUL, CE -- Stock Check VGS-25-5 -- -- --
VGS-25-12 25 12 2.1 TUV, UL/cUL, CE 3D Model VGS-25-12 Stock Check VGS-25-12 -- Sample Request Request a Quote
VGS-25-15 25 15 1.7 TUV, UL/cUL, CE 3D Model VGS-25-15 Stock Check VGS-25-15 -- Sample Request Request a Quote
VGS-25-24 26 24 1.1 TUV, UL/cUL, CE 3D Model VGS-25-24 Stock Check VGS-25-24 -- Sample Request Request a Quote
VGS-25-48 27 48 0.57 TUV, UL/cUL, CE 3D Model VGS-25-48 Stock Check VGS-25-48 -- Sample Request Request a Quote
* Discontinued Models Recommended Replacements
VGS-25-5 VGS-50-5