Discontinued

VGS-50 Series

50 W, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    3.9 x 3.82 x 1.42
  • Dimensions LxWxH (mm)
     
    99.06 x 97.03 x 36.07

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VGS-50-3.3 33 3.3 10 TUV, UL/cUL, CE --
VGS-50-5 50 5 10 TUV, UL/cUL, CE Stock Check VGS-50-5
VGS-50-12 50 12 4.2 TUV, UL/cUL, CE Stock Check VGS-50-12
VGS-50-15 51 15 3.4 TUV, UL/cUL, CE Stock Check VGS-50-15
VGS-50-24 53 24 2.2 TUV, UL/cUL, CE Stock Check VGS-50-24
VGS-50-48 53 48 1.1 TUV, UL/cUL, CE Stock Check VGS-50-48