VGS-75 Series
75 W, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply


The VGS-75 series is a highly efficient ac-dc power supply packaged in a compact metal case. Featuring no-load power consumption of less that 0.5W, these convection-cooled units are ideal for green applications that are seeking to reduce overall standby power consumption.

Features

  • Up to 77 W continuous power
  • Universal input voltage range
  • Compact footprint
  • Over voltage, over current, and short circuit protections
  • UL/cUL and TUV safety approvals
  • No load power consumption < 0.5 W
  • Efficiency up to 90%

Specifications

  • Input Voltage (Vac)
    90 ~ 264
  • Package Type
    Metal Case
  • Mounting Style
    Chassis
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    5.08 x 3.86 x 1.5
  • Dimensions LxWxH (mm)
    129.03 x 98.04 x 38.1

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check 3D Model Sample Request RFQ
VGS-75-3.3 50 3.3 15 TUV, UL/cUL, CE -- 3D Model VGS-75-3.3 -- Sample Request Request a Quote
VGS-75-5 75 5 15 TUV, UL/cUL, CE Stock Check VGS-75-5 3D Model VGS-75-5 -- Sample Request Request a Quote
VGS-75-12 75 12 6 TUV, UL/cUL, CE Stock Check VGS-75-12 3D Model VGS-75-12 -- Sample Request Request a Quote
VGS-75-15 75 15 5 TUV, UL/cUL, CE -- 3D Model VGS-75-15 -- Sample Request Request a Quote
VGS-75-24 77 24 3.2 TUV, UL/cUL, CE Stock Check VGS-75-24 3D Model VGS-75-24 -- Sample Request Request a Quote
VGS-75-48 77 48 1.6 TUV, UL/cUL, CE Stock Check VGS-75-48 3D Model VGS-75-48 -- Sample Request Request a Quote