VMS-81 Series
80 W, Single Output, PFC, 3" x 5" Open Frame, Chassis Mount, Medical Ac-Dc Power Supply


The VMS-81 series is an open frame ac-dc power supply designed for use in a range of medical and dental products. Certified to the IEC 60601-1 3rd edition standard for 2 x MOPP applications, these medical power supplies allow engineers to meet the most stringent requirements in today's medical designs.

Features

  • Up to 80 W continuous power
  • Universal input voltage range
  • Industry standard 3” x 5” footprint
  • Power factor correction
  • Over voltage, over current, and short circuit protections
  • Medical 60601-1 3rd edition safety approvals
  • Medical UL/cUL safety approvals
  • Designed for 2 x MOPP applications

Options

  • Molex, terminal block connectors

Specifications

  • Input Voltage (Vac)
    90 ~ 260
  • Package Type
    Open Frame
  • Mounting Style
    Chassis
  • Grade
    Medical
  • Dimensions LxWxH (in)
    3 x 5 x 1.11
  • Dimensions LxWxH (mm)
    127.5 x 77 x 28.1

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Sample Request RFQ
VMS-81-5 70 5 14 CE, TUV, UL/cUL 3D Model -- -- Sample Request Request a Quote
VMS-81-7 80 7 11.43 CE, TUV, UL/cUL 3D Model -- -- Sample Request Request a Quote
VMS-81-9 80 9 8.89 UL/cUL, CE, TUV 3D Model -- -- Sample Request Request a Quote
VMS-81-12 80 12 6.66 CE, TUV, UL/cUL 3D Model -- -- Sample Request Request a Quote
VMS-81-15 80 15 5.33 CE, TUV, UL/cUL 3D Model -- -- Sample Request Request a Quote
VMS-81-18 80 18 4.44 CE, TUV, UL/cUL 3D Model -- -- Sample Request Request a Quote
VMS-81-24 80 24 3.33 CE, TUV, UL/cUL 3D Model -- -- Sample Request Request a Quote
VMS-81-30 80 30 2.66 CE, TUV, UL/cUL 3D Model -- -- Sample Request Request a Quote
VMS-81-36 80 36 2.22 CE, TUV, UL/cUL 3D Model -- -- Sample Request Request a Quote