VOF-30 Series
30 W, Single Output, Open Frame, Chassis Mount, Ac-Dc Power Supply


The VOF-30 series is a member of CUI's next-generation open frame ac-dc power supply portfolio, delivering higher efficiency and improved no-load performance. Featuring an industry standard 2" x 3.5" footprint, the VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of consumer, industrial, and ITE applications.

Features

  • Up to 30 W continuous power
  • Universal input voltage range
  • Industry standard 2” x 3.5” footprint
  • Low no load power consumption
  • Over voltage, over current, and short circuit protections
  • Output trim
  • UL/cUL and TUV safety approvals
  • Efficiency up to 86%

Specifications

  • Input Voltage (Vac)
    90 ~ 277
  • Package Type
    Open Frame
  • Mounting Style
    Chassis
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    3.54 x 2 x 0.83
  • Dimensions LxWxH (mm)
    90 x 50.8 x 21.1

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-30-5 26.4 5 5.28 TUV, UL/cUL, CE 3D Model VOF-30-5 Stock Check VOF-30-5 -- Sample Request Request a Quote
VOF-30-12 30 12 2.5 TUV, UL/cUL, CE 3D Model VOF-30-12 Stock Check VOF-30-12 -- Sample Request Request a Quote
VOF-30-15 30 15 2 TUV, UL/cUL, CE 3D Model VOF-30-15 Stock Check VOF-30-15 -- Sample Request Request a Quote
VOF-30-18 30 18 1.7 TUV, UL/cUL, CE 3D Model VOF-30-18 -- -- Sample Request Request a Quote
VOF-30-24 30 24 1.3 TUV, UL/cUL, CE 3D Model VOF-30-24 Stock Check VOF-30-24 -- Sample Request Request a Quote