Discontinued

VOF-45 Series

45 W, Single Output, 2" x 4" Open Frame, Chassis Mount, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    4 x 2 x 1.26
  • Dimensions LxWxH (mm)
     
    101.6 x 50.8 x 32

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VOF-45-3.3 19.8 3.3 6 TUV, UL/cUL --
VOF-45-5 30 5 6 TUV, UL/cUL Stock Check VOF-45-5
VOF-45-7.5 37.5 7.5 5 TUV, UL/cUL --
VOF-45-9 37.5 9 4.4 TUV, UL/cUL --
VOF-45-12 45 12 3.7 TUV, UL/cUL Stock Check VOF-45-12
VOF-45-15 45 15 3 TUV, UL/cUL Stock Check VOF-45-15
VOF-45-24 45 24 1.9 TUV, UL/cUL Stock Check VOF-45-24
VOF-45-48 45 48 0.93 TUV, UL/cUL Stock Check VOF-45-48