Discontinued

VOF-65 Series

65 W, Single Output, 2" x 4" Open Frame, Chassis Mount, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    4 x 2 x 1.26
  • Dimensions LxWxH (mm)
     
    101.6 x 50.8 x 32

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VOF-65-3.3 26.4 3.3 8 TUV, UL/cUL --
VOF-65-5 40 5 8 TUV, UL/cUL Stock Check VOF-65-5
VOF-65-7.5 49.5 7.5 6.6 TUV, UL/cUL --
VOF-65-9 59.4 9 6.6 TUV, UL/cUL --
VOF-65-12 65 12 5.4 TUV, UL/cUL Stock Check VOF-65-12
VOF-65-15 65 15 4.3 TUV, UL/cUL Stock Check VOF-65-15
VOF-65-24 65 24 2.7 TUV, UL/cUL Stock Check VOF-65-24
VOF-65-48 65 48 1.35 TUV, UL/cUL Stock Check VOF-65-48