VOF-70 Series
70 W, Single Output, 2" x 4", Open Frame, Chassis Mount, Ac-Dc Power Supply


The VOF-70 series is a member of CUI's next-generation open frame ac-dc power supply portfolio, delivering higher efficiency and improved no-load performance. Featuring an industry standard 2" x 4" footprint, the VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of consumer, industrial, and ITE applications.

Features

  • up to 70 W continuous power
  • Universal input voltage range
  • Industry standard 2” x 4” footprint
  • Low no load power consumption
  • Over voltage, over current, and short circuit protections
  • Output trim
  • UL/cUL and TUV safety approvals
  • Efficiency up to 90%

Specifications

  • Input Voltage (Vac)
    90 ~ 277
  • Package Type
    Open Frame
  • Mounting Style
    Chassis
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    4 x 2 x 1.32
  • Dimensions LxWxH (mm)
    101.6 x 50.75 x 33.6

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-70-5 43 5 8.61 TUV, UL/cUL, CE 3D Model VOF-70-5 Stock Check VOF-70-5 -- Sample Request Request a Quote
VOF-70-12 70 12 5.9 TUV, UL/cUL, CE 3D Model VOF-70-12 Stock Check VOF-70-12 -- Sample Request Request a Quote
VOF-70-15 70 15 4.7 TUV, UL/cUL, CE 3D Model VOF-70-15 Stock Check VOF-70-15 -- Sample Request Request a Quote
VOF-70-24 70 24 3 TUV, UL/cUL, CE 3D Model VOF-70-24 Stock Check VOF-70-24 -- Sample Request Request a Quote
VOF-70-28 70 28 2.5 TUV, UL/cUL, CE 3D Model VOF-70-28 -- -- Sample Request Request a Quote
VOF-70-48 70 48 1.5 TUV, UL/cUL, CE 3D Model VOF-70-48 Stock Check VOF-70-48 -- Sample Request Request a Quote