Discontinued

VOF-70 Series

Chassis Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 277
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    4 x 2 x 1.32
  • Dimensions LxWxH (mm)
     
    101.6 x 50.75 x 33.6

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VOF-70-5 43 5 8.61 UL/cUL Stock Check VOF-70-5
VOF-70-12 70 12 5.9 UL/cUL Stock Check VOF-70-12
VOF-70-15 70 15 4.7 UL/cUL Stock Check VOF-70-15
VOF-70-24 70 24 3 UL/cUL Stock Check VOF-70-24
VOF-70-28 70 28 2.5 UL/cUL --
VOF-70-48 70 48 1.5 UL/cUL Stock Check VOF-70-48

NEWS AND RESOURCES