VOF-85 Series
85 W, Single Output, 2" x 4", Open Frame, Chassis Mount, Ac-Dc Power Supply


The VOF-85 series is a member of CUI's next-generation open frame ac-dc power supply portfolio, delivering higher efficiency and improved no-load performance. Featuring an industry standard 2" x 4" footprint, the VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of consumer, industrial, and ITE applications.

Features

  • Up to 85 W continuous power
  • Universal input voltage range
  • Industry standard 2” x 4” footprint
  • Low no load power consumption
  • Over voltage, over current, and short circuit protections
  • Output trim
  • UL/cUL and TUV safety approvals
  • Efficiency up to 89%

Specifications

  • Input Voltage (Vac)
    90 ~ 277
  • Package Type
    Open Frame
  • Mounting Style
    Chassis
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    4 x 2 x 1.32
  • Dimensions LxWxH (mm)
    101.6 x 50.75 x 33.6

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-85-5 53 5 10.6 TUV, UL/cUL, CE 3D Model VOF-85-5 Stock Check VOF-85-5 -- Sample Request Request a Quote
VOF-85-12 85 12 7.1 TUV, UL/cUL, CE 3D Model VOF-85-12 Stock Check VOF-85-12 -- Sample Request Request a Quote
VOF-85-15 85 15 5.7 TUV, UL/cUL, CE 3D Model VOF-85-15 Stock Check VOF-85-15 -- Sample Request Request a Quote
VOF-85-24 85 24 3.6 TUV, UL/cUL, CE 3D Model VOF-85-24 Stock Check VOF-85-24 -- Sample Request Request a Quote
VOF-85-48 85 48 1.8 TUV, UL/cUL, CE 3D Model VOF-85-48 Stock Check VOF-85-48 -- Sample Request Request a Quote