Discontinued

VOF-85 Series

Chassis Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 277
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    4 x 2 x 1.32
  • Dimensions LxWxH (mm)
     
    101.6 x 50.75 x 33.6

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VOF-85-5 53 5 10.6 UL/cUL Stock Check VOF-85-5
VOF-85-12 85 12 7.1 UL/cUL Stock Check VOF-85-12
VOF-85-15 85 15 5.7 UL/cUL Stock Check VOF-85-15
VOF-85-24 85 24 3.6 UL/cUL Stock Check VOF-85-24
VOF-85-48 85 48 1.8 UL/cUL Stock Check VOF-85-48

NEWS AND RESOURCES