VSBU-120 Series
120 W, Single Output, PFC, 3" x 5" Open Frame, Chassis Mount, Ac-Dc Power Supply


VSBU-120 Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Input Voltage (Vac)
    90 ~ 264
  • Package Type
    Open Frame
  • Mounting Style
    Chassis
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    3 x 5 x 1.28
  • Dimensions LxWxH (mm)
    76.2 x 127 x 32.51

Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check
VSBU-120-3.3 72.6 3.3 22 TUV, UL/cUL, CE 3D Model Stock Check VSBU-120-3.3 --
VSBU-120-5 110 5 22 TUV, UL/cUL, CE 3D Model Stock Check VSBU-120-5 --
VSBU-120-7.5 120 7.5 16 TUV, UL/cUL, CE 3D Model -- --
VSBU-120-9 120 9 13.33 TUV, UL/cUL, CE 3D Model -- --
VSBU-120-12 120 12 10 TUV, UL/cUL, CE 3D Model Stock Check VSBU-120-12 --
VSBU-120-15 120 15 8 TUV, UL/cUL, CE 3D Model Stock Check VSBU-120-15 --
VSBU-120-18 120 18 6.66 TUV, UL/cUL, CE 3D Model -- --
VSBU-120-24 120 24 5 TUV, UL/cUL, CE 3D Model Stock Check VSBU-120-24 --
VSBU-120-30 120 30 4 TUV, UL/cUL, CE 3D Model -- --
VSBU-120-36 120 36 3 TUV, UL/cUL, CE 3D Model Stock Check VSBU-120-36 --
VSBU-120-48 120 48 2.5 TUV, UL/cUL, CE 3D Model Stock Check VSBU-120-48 --