VSBU-120 Series

Chassis Mount Ac-Dc Power Supply

Overview

  • 72 ~ 120 W
  • 90 ~ 264 Vac input (universal)
  • Industry standard 3” x 5” footprint
  • 3 ~ 48 Vdc output options
  • Power factor correction (PFC)

Safety & Compliance

  • Safety Approvals - UL/cUL

Documents

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    3 x 5 x 1.28
  • Dimensions LxWxH (mm)
     
    76.2 x 127 x 32.51

Options

  • Non-standard voltages
  • Power fail detect

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VSBU-120-3.3 72.6 3.3 22 UL/cUL 3D Model Stock Check VSBU-120-3.3 Sample Request Request a Quote
VSBU-120-5 110 5 22 UL/cUL 3D Model Stock Check VSBU-120-5 Sample Request Request a Quote
VSBU-120-7.5 120 7.5 16 UL/cUL 3D Model -- Sample Request Request a Quote
VSBU-120-9 120 9 13.33 UL/cUL 3D Model -- Sample Request Request a Quote
VSBU-120-12 120 12 10 UL/cUL 3D Model Stock Check VSBU-120-12 Sample Request Request a Quote
VSBU-120-15 120 15 8 UL/cUL 3D Model Stock Check VSBU-120-15 Sample Request Request a Quote
VSBU-120-18 120 18 6.66 UL/cUL 3D Model -- Sample Request Request a Quote
VSBU-120-24 120 24 5 UL/cUL 3D Model Stock Check VSBU-120-24 Sample Request Request a Quote
VSBU-120-30 120 30 4 UL/cUL 3D Model -- Sample Request Request a Quote
VSBU-120-36 120 36 3 UL/cUL 3D Model Stock Check VSBU-120-36 Sample Request Request a Quote
VSBU-120-48 120 48 2.5 UL/cUL 3D Model Stock Check VSBU-120-48 Sample Request Request a Quote

NEWS AND RESOURCES