VSK-S10-T Series
10 W, Single Output, Encapsulated, Chassis Mount, Ac-Dc Power Supply


The VSK-S10-T series is an ac-dc power supply module housed in a rugged chassis mount package. Featuring high efficiency, 4K Vac isolation, and an operating temperature range of -25 to 70 °C, these encapsulated power supplies are ideally suited for use in a variety of industrial control and automation applications where the convenience of chassis mounting is required.

Features

  • Up to 10 W continuous power
  • Universal input voltage range
  • Rugged chassis mount design
  • Over voltage, over temperature, and short circuit protections
  • UL/cUL safety approvals
  • Low no load power consumption

Specifications

  • Input Voltage (Vac)
    85 ~ 264
  • Package Type
    Encapsulated
  • Mounting Style
    Chassis
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    2.99 x 1.24 x 1.09
  • Dimensions LxWxH (mm)
    76 x 31.5 x 27.8

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check 3D Model Sample Request RFQ
VSK-S10-3R3UA-T 6.6 3.3 2 CE, UL/cUL Stock Check VSK-S10-3R3UA-T 3D Model VSK-S10-3R3UA-T -- Sample Request Request a Quote
VSK-S10-5UA-T 10 5 2 CE, UL/cUL Stock Check VSK-S10-5UA-T 3D Model VSK-S10-5UA-T -- Sample Request Request a Quote
VSK-S10-9UA-T 10 9 1.1 CE, UL/cUL Stock Check VSK-S10-9UA-T 3D Model VSK-S10-9UA-T -- Sample Request Request a Quote
VSK-S10-12UA-T 10 12 0.9 CE, UL/cUL Stock Check VSK-S10-12UA-T 3D Model VSK-S10-12UA-T -- Sample Request Request a Quote
VSK-S10-15UA-T 10 15 0.7 CE, UL/cUL Stock Check VSK-S10-15UA-T 3D Model VSK-S10-15UA-T -- Sample Request Request a Quote
VSK-S10-24UA-T 10 24 0.45 CE, UL/cUL Stock Check VSK-S10-24UA-T 3D Model VSK-S10-24UA-T -- Sample Request Request a Quote