VSK-S10-T Series

Chassis Mount Ac-Dc Power Supply

Overview

  • 6 ~ 10 W
  • 85 ~ 264 Vac input (universal)
  • 3 ~ 24 Vdc output options
  • Rugged chassis mount design
  • Low no-load power consumption

Safety & Compliance

  • Safety Approvals - CE, UL/cUL

Documents

Description

The VSK-S10-T series is an ac-dc power supply module housed in a rugged chassis mount package. Featuring high efficiency, 4K Vac isolation, and an operating temperature range of -25 to 70 °C, these encapsulated power supplies are ideally suited for use in a variety of industrial control and automation applications where the convenience of chassis mounting is required.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.09
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 27.8

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VSK-S10-3R3UA-T 6.6 3.3 2 CE, UL/cUL 3D Model Stock Check VSK-S10-3R3UA-T Sample Request Request a Quote
VSK-S10-5UA-T 10 5 2 CE, UL/cUL 3D Model Stock Check VSK-S10-5UA-T Sample Request Request a Quote
VSK-S10-9UA-T 10 9 1.1 CE, UL/cUL 3D Model Stock Check VSK-S10-9UA-T Sample Request Request a Quote
VSK-S10-12UA-T 10 12 0.9 CE, UL/cUL 3D Model Stock Check VSK-S10-12UA-T Sample Request Request a Quote
VSK-S10-15UA-T 10 15 0.7 CE, UL/cUL 3D Model Stock Check VSK-S10-15UA-T Sample Request Request a Quote
VSK-S10-24UA-T 10 24 0.45 CE, UL/cUL 3D Model Stock Check VSK-S10-24UA-T Sample Request Request a Quote

NEWS AND RESOURCES