VSK-S15-T Series
15 W, Single Output, Encapsulated, Chassis Mount, Ac-Dc Power Supply


The VSK-S15-T series is an ac-dc power supply module housed in a rugged chassis mount package. Featuring high efficiency, 3K Vac isolation, and an operating temperature range of -25 to 70 °C, these encapsulated power supplies are ideally suited for use in a variety of industrial control and automation applications where the convenience of chassis mounting is required.

Features

  • Up to 15 W continuous power
  • Universal input voltage range
  • Rugged chassis mount design
  • Over voltage, over temperature, and short circuit protections
  • UL/cUL safety approvals
  • Low no load power consumption
  • -25 to +70°C temperature range

Specifications

  • Input Voltage (Vac)
    85 ~ 264
  • Package Type
    Encapsulated
  • Mounting Style
    Chassis
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    3.78 x 2.13 x 1.22
  • Dimensions LxWxH (mm)
    96.1 x 54 x 31

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VSK-S15-3R3U-T 10 3.3 3 UL/cUL, CE 3D Model VSK-S15-3R3U-T Stock Check VSK-S15-3R3U-T -- Sample Request Request a Quote
VSK-S15-5U-T 14 5 2.8 UL/cUL, CE 3D Model VSK-S15-5U-T Stock Check VSK-S15-5U-T -- Sample Request Request a Quote
VSK-S15-9U-T 15 9 1.6 UL/cUL, CE 3D Model VSK-S15-9U-T Stock Check VSK-S15-9U-T -- Sample Request Request a Quote
VSK-S15-12U-T 15 12 1.25 UL/cUL, CE 3D Model VSK-S15-12U-T Stock Check VSK-S15-12U-T -- Sample Request Request a Quote
VSK-S15-15U-T 15 15 1 UL/cUL, CE 3D Model VSK-S15-15U-T Stock Check VSK-S15-15U-T -- Sample Request Request a Quote
VSK-S15-24U-T 15 24 0.625 UL/cUL, CE 3D Model VSK-S15-24U-T Stock Check VSK-S15-24U-T -- Sample Request Request a Quote
VSK-S15-48U-T 15 48 0.32 UL/cUL, CE 3D Model VSK-S15-48U-T Stock Check VSK-S15-48U-T -- Sample Request Request a Quote