Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    3.78 x 2.13 x 1.26
  • Dimensions LxWxH (mm)
     
    96.1 x 54 x 32

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VSK-S20-3R3U-T 13.5 3.3 4.1 UL/cUL, CE Stock Check VSK-S20-3R3U-T
VSK-S20-5U-T 17.5 5 3.5 UL/cUL, CE Stock Check VSK-S20-5U-T
VSK-S20-9U-T 20 9 2.1 UL/cUL, CE Stock Check VSK-S20-9U-T
VSK-S20-12U-T 20 12 1.6 UL/cUL, CE Stock Check VSK-S20-12U-T
VSK-S20-15U-T 20 15 1.3 UL/cUL, CE Stock Check VSK-S20-15U-T
VSK-S20-24U-T 20 24 0.85 UL/cUL, CE Stock Check VSK-S20-24U-T

NEWS AND RESOURCES