VUF-S400-XXR Series

Chassis Mount Ac-Dc Power Supply

Overview

  • 198 ~ 400 W
  • 90 ~ 264 Vac input (universal)
  • 3 ~ 48 Vdc output options
  • 700 W peak power within a 500 µS duty cycle
  • Power factor correction (PFC)
  • 4,000 Vac isolation
  • Remote on/off control
  • Remote sense
  • Output trim
  • Power good signal

Safety & Compliance

  • Safety Approvals - TUV, UL/cUL

Documents

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    U-Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    8 x 5 x 1.6
  • Dimensions LxWxH (mm)
     
    203.2 x 127 x 40.64

Options

  • Load share capability
  • Molex, terminal block connectors
  • Non-standard voltages

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model RFQ
VUF-S400-03R 198 3.3 60 TUV, UL/cUL 3D Model Request a Quote
VUF-S400-05R 300 5 60 TUV, UL/cUL -- --
VUF-S400-12R 400 12 33.34 TUV, UL/cUL 3D Model Request a Quote
VUF-S400-18R 400 18 25 TUV, UL/cUL 3D Model Request a Quote
VUF-S400-24R 400 24 18.19 TUV, UL/cUL 3D Model Request a Quote
VUF-S400-36R 400 36 12.9 TUV, UL/cUL 3D Model Request a Quote
VUF-S400-48R 400 48 9.53 TUV, UL/cUL 3D Model Request a Quote
* Discontinued Model Recommended Replacement
VUF-S400-05R PCM-400-U Series

NEWS AND RESOURCES