VDRS-150 Series
150 W, Single Output, PFC, DIN Rail, Ac-Dc Power Supply


Features

  • Up to 150 W continuous power
  • Universal input voltage range
  • 150% peak load capability
  • Power factor correction
  • Two peak load mode selector
  • Remote on/off control
  • Over voltage, over current, and over temperature protections
  • UL 508 and TUV safety approvals
  • Efficiency up to 87%

Specifications

  • Input Voltage (Vac)
    88 ~ 264
  • Mounting Style
    DIN Rail
  • Package Type
    Metal Case
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    2.18 x 4.92 x 3.92
  • Dimensions LxWxH (mm)
    55.5 x 125 x 99.8

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check RFQ
VDRS-150-24 150 24 6.3 CE, TUV, UL/cUL 3D Model VDRS-150-24 Stock Check VDRS-150-24 -- -- Request a Quote
VDRS-150-48 150 48 3.2 CE, TUV, UL/cUL 3D Model VDRS-150-48 Stock Check VDRS-150-48 -- -- Request a Quote