VDRS-20 Series
20 W, Single Output, DIN Rail, Ac-Dc Power Supply


Features

  • Up to 24 W continuous power
  • Universal input voltage range
  • Brown out protection
  • Over current, over temperature, over voltage, and short circuit protections
  • Output trim
  • UL1310, UL508, and TUV safety approvals
  • Efficiency up to 86%

Specifications

  • Input Voltage (Vac)
    88 ~ 264
  • Package Type
    Encapsulated
  • Mounting Style
    DIN Rail
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    3.9 x 0.91 x 3.54
  • Dimensions LxWxH (mm)
    99.06 x 23.11 x 89.92

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check RFQ
VDRS-20-12 20.4 12 1.7 UL/cUL, CE 3D Model Stock Check VDRS-20-12 -- -- Request a Quote
VDRS-20-15 21 15 1.4 UL/cUL, CE 3D Model Stock Check VDRS-20-15 -- -- Request a Quote
VDRS-20-24 24 24 1 UL/cUL, CE 3D Model Stock Check VDRS-20-24 -- -- Request a Quote