Discontinued

VDRS-20 Series

20 W, Single Output, Encapsulated, DIN Rail, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    88 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    3.9 x 0.91 x 3.54
  • Dimensions LxWxH (mm)
     
    99.06 x 23.11 x 89.92

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VDRS-20-12 20.4 12 1.7 UL/cUL, CE Stock Check VDRS-20-12
VDRS-20-15 21 15 1.4 UL/cUL, CE Stock Check VDRS-20-15
VDRS-20-24 24 24 1 UL/cUL, CE Stock Check VDRS-20-24