SWI5-N-USB
5 W, DoE Level VI Efficiency, USB Input, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply


The SWI5-N-USB series is a 5 W US wall power adapter designed to meet the current US DoE Level VI efficiency standards.  Featuring an integrated USB connector and an ultra-compact design, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Features

  • Up to 5 W continuous power
  • DoE Level VI compliant
  • No load power consumption < 0.075 W
  • Ultra-compact case
  • Universal input voltage range
  • Integrated USB connector
  • Over current, over voltage, and short circuit protections
  • UL/cUL and PSE safety approvals
  • Class II construction

Specifications

  • Input Voltage (Vac)
    90 ~ 264
  • Package Type
    Wall Plug
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    2.556 x 1.417 x 0.886
  • Dimensions LxWxH (mm)
    64.92 x 36 x 22.5

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
SWI5-5-N-I38 5 5 1 LPS, PSE, UL/cUL -- Stock Check SWI5-5-N-I38 -- Sample Request Request a Quote