PLDA40 Series
40 W, Single Output, Dimmable, Constant Current, Ac-Dc LED Driver Power Supply


The 40 watt PLDA40 ac-dc power supply series is a compact, highly efficient constant current solution for driving LEDs. Available with output current ratings from 840 to 1700 mA, these dimmable ac-dc LED drivers deliver a wide input range of 90~305 Vac, a suite of standard safety approvals, and IP protection options, providing a reliable solution for a range of indoor and outdoor LED lighting applications.

Features

  • Low profile
  • Wide input voltage range
  • Power factor correction
  • Over voltage, over temperature and continuous short circuit protections
  • UL 8750, IEC/EN61347-2-13 approval
  • EN61000-3-2 Class C (harmonic current)
  • Efficiency up to 88%
  • Suitable for LED lighting and signage applications

Specifications

  • Type
    CC
  • Package Type
    Plastic Case
  • Mounting Style
    Chassis
  • Dimensions LxWxH (in)
    6.614 x 1.575 x 0.992
  • Dimensions LxWxH (mm)
    168 x 40 x 25.2

Available Models

Model Number Input Voltage (Vac) Power (W) Output Current (mA) Output Voltage (Vdc) Safety Approvals Dimming IP Rating RFQ
PLDA40-840-277 90 ~ 305 40.32 840 9 ~ 48 UL, TUV, PSE No 64 -- -- -- -- Request a Quote
PLDA40-840-277A 90 ~ 305 40.32 840 9 ~ 48 UL, TUV, PSE No 67 -- -- -- -- Request a Quote
PLDA40-840-277D 90 ~ 305 40.32 840 9 ~ 48 UL, TUV, PSE DALI 64 -- -- -- -- Request a Quote
PLDA40-840-277DA 90 ~ 305 40.32 840 9 ~ 48 UL, TUV, PSE DALI 67 -- -- -- -- Request a Quote
PLDA40-840-277PE 90 ~ 305 40.32 840 9 ~ 48 UL, TUV, PSE PWM, 1~10 Vdc, Resistive 64 -- -- -- -- Request a Quote
PLDA40-840-277PEA 90 ~ 305 40.32 840 9 ~ 48 UL, TUV, PSE PWM, 1~10 Vdc, Resistive 67 -- -- -- -- Request a Quote
PLDA40-1110-277 90 ~ 305 40 1110 9 ~ 36 UL, TUV, PSE No 64 -- -- -- -- Request a Quote
PLDA40-1110-277A 90 ~ 305 40 1110 9 ~ 36 UL, TUV, PSE No 67 -- -- -- -- Request a Quote
PLDA40-1110-277D 90 ~ 305 40 1110 9 ~ 36 UL, TUV, PSE DALI 64 -- -- -- -- Request a Quote
PLDA40-1110-277DA 90 ~ 305 40 1110 9 ~ 36 UL, TUV, PSE DALI 67 -- -- -- -- Request a Quote
PLDA40-1110-277PE 90 ~ 305 40 1110 9 ~ 36 UL, TUV, PSE PWM, 1~10 Vdc, Resistive 64 -- -- -- -- Request a Quote
PLDA40-1110-277PEA 90 ~ 305 40 1110 9 ~ 36 UL, TUV, PSE PWM, 1~10 Vdc, Resistive 67 -- -- -- -- Request a Quote
PLDA40-1700-277 90 ~ 305 40.8 1700 9 ~ 24 UL, TUV, PSE No 64 -- -- -- -- Request a Quote
PLDA40-1700-277A 90 ~ 305 40.8 1700 9 ~ 24 UL, TUV, PSE No 67 -- -- -- -- Request a Quote
PLDA40-1700-277D 90 ~ 305 40.8 1700 9 ~ 24 UL, TUV, PSE DALI 64 -- -- -- -- Request a Quote
PLDA40-1700-277DA 90 ~ 305 40.8 1700 9 ~ 24 UL, TUV, PSE DALI 67 -- -- -- -- Request a Quote
PLDA40-1700-277PE 90 ~ 305 40.8 1700 9 ~ 24 UL, TUV, PSE PWM, 1~10 Vdc, Resistive 64 -- -- -- -- Request a Quote
PLDA40-1700-277PEA 90 ~ 305 40.8 1700 9 ~ 24 UL, TUV, PSE PWM, 1~10 Vdc, Resistive 67 -- -- -- -- Request a Quote