PLDA60 Series
60 W, Single/Dual Output, Dimmable, Constant Current, Ac-Dc LED Driver Power Supply


The 60 watt PLDA60 ac-dc power supply series is a compact, highly efficient constant current solution for driving LEDs. Available with single or dual output current ratings from 625 to 2500 mA, these dimmable ac-dc LED drivers deliver a wide input range of 90~305 Vac, a suite of standard safety approvals, and IP67 protection, providing a reliable solution for range of indoor and outdoor LED lighting applications.

Features

  • Low profile
  • Wide input voltage range
  • Power factor correction
  • Over voltage, over temperature and continuous short circuit protections
  • UL 8750, IEC/EN61347-2-13 approval
  • EN61000-3-2 Class C (harmonic current)
  • Efficiency up to 86%
  • Suitable for LED lighting and signage applications

Specifications

  • Type
    CC
  • Package Type
    Plastic Case
  • Mounting Style
    Chassis
  • Dimensions LxWxH (in)
    10.315 x 1.575 x 0.992
  • Dimensions LxWxH (mm)
    262 x 40 x 25.2

Available Models

Model Number Input Voltage (Vac) Power (W) Output Current (mA) Output Current 2 (mA) Output Voltage (Vdc) Output Voltage 2 (Vdc) Safety Approvals Dimming IP Rating RFQ
PLDA60-D625-277A 90 ~ 305 60 625 625 9 ~ 48 9 ~ 48 UL, TUV, PSE No 67 -- -- -- -- Request a Quote
PLDA60-D625-277DA 90 ~ 305 60 625 625 9 ~ 48 9 ~ 48 UL, TUV, PSE DALI 67 -- -- -- -- Request a Quote
PLDA60-D625-277PEA 90 ~ 305 60 625 625 9 ~ 48 9 ~ 48 UL, TUV, PSE PWM, 1~10 Vdc, Resistive 67 -- -- -- -- Request a Quote
PLDA60-D833-277A 90 ~ 305 60 833 833 9 ~ 36 9 ~ 36 UL, TUV, PSE No 67 -- -- -- -- Request a Quote
PLDA60-D833-277DA 90 ~ 305 60 833 833 9 ~ 36 9 ~ 36 UL, TUV, PSE DALI 67 -- -- -- -- Request a Quote
PLDA60-D833-277PEA 90 ~ 305 60 833 833 9 ~ 36 9 ~ 36 UL, TUV, PSE PWM, 1~10 Vdc, Resistive 67 -- -- -- -- Request a Quote
PLDA60-1250-277A 90 ~ 305 60 1250 -- 9 ~ 48 -- UL, TUV, PSE No 67 -- -- -- -- Request a Quote
PLDA60-1250-277DA 90 ~ 305 60 1250 -- 9 ~ 48 -- UL, TUV, PSE DALI 67 -- -- -- -- Request a Quote
PLDA60-1250-277PEA 90 ~ 305 60 1250 -- 9 ~ 48 -- UL, TUV, PSE PWM, 1~10 Vdc, Resistive 67 -- -- -- -- Request a Quote
PLDA60-D1250-277A 90 ~ 305 60 1250 1250 9 ~ 24 9 ~ 24 UL, TUV, PSE No 67 -- -- -- -- Request a Quote
PLDA60-D1250-277DA 90 ~ 305 60 1250 1250 9 ~ 24 9 ~ 24 UL, TUV, PSE DALI 67 -- -- -- -- Request a Quote
PLDA60-D1250-277PEA 90 ~ 305 60 1250 1250 9 ~ 24 9 ~ 24 UL, TUV, PSE PWM, 1~10 Vdc, Resistive 67 -- -- -- -- Request a Quote
PLDA60-1666-277A 90 ~ 305 60 1666 -- 9 ~ 36 -- UL, TUV, PSE No 67 -- -- -- -- Request a Quote
PLDA60-1666-277DA 90 ~ 305 60 1666 -- 9 ~ 36 -- UL, TUV, PSE DALI 67 -- -- -- -- Request a Quote
PLDA60-1666-277PEA 90 ~ 305 60 1666 -- 9 ~ 36 -- UL, TUV, PSE PWM, 1~10 Vdc, Resistive 67 -- -- -- -- Request a Quote
PLDA60-2500-277A 90 ~ 305 60 2500 -- 9 ~ 24 -- UL, TUV, PSE No 67 -- -- -- -- Request a Quote
PLDA60-2500-277PEA 90 ~ 305 60 2500 -- 9 ~ 24 -- UL, TUV, PSE PWM, 1~10 Vdc, Resistive 67 -- -- -- -- Request a Quote
PLDA60-2500-277DA 90 ~ 305 60 2500 -- 9 ~ 24 -- UL, TUV, PSE DALI 67 -- -- -- -- Request a Quote