PLDS100 Series
100 W, Single Output, Dimmable, Constant Current and Constant Voltage, Ac-Dc LED Driver Power Supply


The 100 watt PLDS100 ac-dc power supply series is a compact, highly efficient solution for driving LEDs that is able to function in constant current or constant voltage modes. Available with output current ratings from 2080 to 8340 mA, these dimmable ac-dc LED drivers deliver a wide input range of 90~305 Vac, a suite of standard safety approvals, and IP protection options, providing a reliable solution for range of indoor or outdoor LED lighting applications.

Features

  • Constant current and constant voltage modes
  • Low profile
  • Wide input voltage range
  • Power factor correction
  • Over voltage, over temperature and continuous short circuit protections
  • UL 8750, IEC/EN61347-2-13 approval
  • EN61000-3-2 Class C (harmonic current)
  • Efficiency up to 90%
  • Suitable for LED lighting and signage applications

Specifications

  • Type
    CC, CV
  • Package Type
    Metal Case
  • Mounting Style
    Chassis
  • Dimensions LxWxH (in)
    9.134 x 1.575 x 1.102
  • Dimensions LxWxH (mm)
    232 x 40 x 28

Available Models

Model Number Input Voltage (Vac) Power (W) Output Current (mA) Output Voltage (Vdc) Safety Approvals Dimming IP Rating RFQ
PLDS100-D-277A 90 ~ 305 100 2080 26 ~ 48 UL No 67 -- -- -- -- Request a Quote
PLDS100-D-277B 90 ~ 305 100 2080 26 ~ 48 UL No 65 -- -- -- -- Request a Quote
PLDS100-D-277DA 90 ~ 305 100 2080 26 ~ 48 UL DALI 67 -- -- -- -- Request a Quote
PLDS100-D-277DB 90 ~ 305 100 2080 26 ~ 48 UL DALI 65 -- -- -- -- Request a Quote
PLDS100-D-277PEA 90 ~ 305 100 2080 26 ~ 48 UL PWM, 1~10 Vdc, Resistive 67 -- -- -- -- Request a Quote
PLDS100-D-277PEB 90 ~ 305 100 2080 26 ~ 48 UL PWM, 1~10 Vdc, Resistive 65 -- -- -- -- Request a Quote
PLDS100-C-277A 90 ~ 305 100 2780 19 ~ 36 UL No 67 -- -- -- -- Request a Quote
PLDS100-C-277B 90 ~ 305 100 2780 19 ~ 36 UL No 65 -- -- -- -- Request a Quote
PLDS100-C-277DA 90 ~ 305 100 2780 19 ~ 36 UL DALI 67 -- -- -- -- Request a Quote
PLDS100-C-277DB 90 ~ 305 100 2780 19 ~ 36 UL DALI 65 -- -- -- -- Request a Quote
PLDS100-C-277PEA 90 ~ 305 100 2780 19 ~ 36 UL PWM, 1~10 Vdc, Resistive 67 -- -- -- -- Request a Quote
PLDS100-C-277PEB 90 ~ 305 100 2780 19 ~ 36 UL PWM, 1~10 Vdc, Resistive 65 -- -- -- -- Request a Quote
PLDS100-B-277A 90 ~ 305 100 4170 13 ~ 24 UL No 67 -- -- -- -- Request a Quote
PLDS100-B-277B 90 ~ 305 100 4170 13 ~ 24 UL No 65 -- -- -- -- Request a Quote
PLDS100-B-277DA 90 ~ 305 100 4170 13 ~ 24 UL DALI 67 -- -- -- -- Request a Quote
PLDS100-B-277DB 90 ~ 305 100 4170 13 ~ 24 UL DALI 65 -- -- -- -- Request a Quote
PLDS100-B-277PEA 90 ~ 305 100 4170 13 ~ 24 UL PWM, 1~10 Vdc, Resistive 67 -- -- -- -- Request a Quote
PLDS100-B-277PEB 90 ~ 305 100 4170 13 ~ 24 UL PWM, 1~10 Vdc, Resistive 65 -- -- -- -- Request a Quote
PLDS100-A-277A 90 ~ 305 100 8340 6.5 ~ 12 UL No 67 -- -- -- -- Request a Quote
PLDS100-A-277B 90 ~ 305 100 8340 6.5 ~ 12 UL No 65 -- -- -- -- Request a Quote
PLDS100-A-277DA 90 ~ 305 100 8340 6.5 ~ 12 UL DALI 67 -- -- -- -- Request a Quote
PLDS100-A-277DB 90 ~ 305 100 8340 6.5 ~ 12 UL DALI 65 -- -- -- -- Request a Quote
PLDS100-A-277PEA 90 ~ 305 100 8340 6.5 ~ 12 UL PWM, 1~10 Vdc, Resistive 67 -- -- -- -- Request a Quote
PLDS100-A-277PEB 90 ~ 305 100 8340 6.5 ~ 12 UL PWM, 1~10 Vdc, Resistive 65 -- -- -- -- Request a Quote