PLDS60 Series
60 W, Single Output, Dimmable, Constant Current and Constant Voltage, Ac-Dc LED Driver Power Supply


The 60 watt PLDS60 ac-dc power supply series is a compact, highly efficient solution for driving LEDs that is able to function in constant current or constant voltage modes. Available with output current ratings from 1250 to 5000 mA, these dimmable ac-dc LED drivers deliver a wide input range of 90~305 Vac, a suite of standard safety approvals, and IP protection options, providing a reliable solution for range of indoor or outdoor LED lighting applications.

Features

  • Constant current and constant voltage modes
  • Low profile
  • Wide input voltage range
  • Power factor correction
  • Over voltage, over temperature and continuous short circuit protections
  • UL 8750, IEC/EN61347-2-13 approval
  • EN61000-3-2 Class C (harmonic current)
  • Efficiency up to 90%
  • Suitable for LED lighting and signage applications

Specifications

  • Type
    CC, CV
  • Package Type
    Metal Case
  • Mounting Style
    Chassis
  • Dimensions LxWxH (in)
    8.15 x 1.575 x 1.1
  • Dimensions LxWxH (mm)
    207 x 40 x 28

Available Models

Model Number Input Voltage (Vac) Power (W) Output Current (mA) Output Voltage (Vdc) Safety Approvals Dimming IP Rating RFQ
PLDS60-D-277A 90 ~ 305 60 1250 26 ~ 48 UL No 67 -- -- -- -- Request a Quote
PLDS60-D-277B 90 ~ 305 60 1250 26 ~ 48 UL No 65 -- -- -- -- Request a Quote
PLDS60-D277DA 90 ~ 305 60 1250 26 ~ 48 UL DALI 67 -- -- -- -- Request a Quote
PLDS60-D-277DB 90 ~ 305 60 1250 26 ~ 48 UL DALI 65 -- -- -- -- Request a Quote
PLDS60-D-277PEA 90 ~ 305 60 1250 26 ~ 48 UL PWM, 1~10 Vdc, Resistive 67 -- -- -- -- Request a Quote
PLDS60-D-277PEB 90 ~ 305 60 1250 26 ~ 48 UL PWM, 1~10 Vdc, Resistive 65 -- -- -- -- Request a Quote
PLDS60-C-277A 90 ~ 305 60 1670 19 ~ 36 UL No 67 -- -- -- -- Request a Quote
PLDS60-C-277B 90 ~ 305 60 1670 19 ~ 36 UL No 65 -- -- -- -- Request a Quote
PLDS60-C-277DA 90 ~ 305 60 1670 19 ~ 36 UL DALI 67 -- -- -- -- Request a Quote
PLDS60-C-277DB 90 ~ 305 60 1670 19 ~ 36 UL DALI 65 -- -- -- -- Request a Quote
PLDS60-C-277PEA 90 ~ 305 60 1670 19 ~ 36 UL PWM, 1~10 Vdc, Resistive 67 -- -- -- -- Request a Quote
PLDS60-C-277PEB 90 ~ 305 60 1670 19 ~ 36 UL PWM, 1~10 Vdc, Resistive 65 -- -- -- -- Request a Quote
PLDS60-B-277A 90 ~ 305 60 2500 13 ~ 24 UL No 67 -- -- -- -- Request a Quote
PLDS60-B-277B 90 ~ 305 60 2500 13 ~ 24 UL No 65 -- -- -- -- Request a Quote
PLDS60-B-277DA 90 ~ 305 60 2500 13 ~ 24 UL DALI 67 -- -- -- -- Request a Quote
PLDS60-B-277DB 90 ~ 305 60 2500 13 ~ 24 UL DALI 65 -- -- -- -- Request a Quote
PLDS60-B-277PEA 90 ~ 305 60 2500 13 ~ 24 UL PWM, 1~10 Vdc, Resistive 67 -- -- -- -- Request a Quote
PLDS60-B-277PEB 90 ~ 305 60 2500 13 ~ 24 UL PWM, 1~10 Vdc, Resistive 65 -- -- -- -- Request a Quote
PLDS60-A-277A 90 ~ 305 60 5000 6.5 ~ 12 UL No 67 -- -- -- -- Request a Quote
PLDS60-A-277B 90 ~ 305 60 5000 6.5 ~ 12 UL No 65 -- -- -- -- Request a Quote
PLDS60-A-277DA 90 ~ 305 60 5000 6.5 ~ 12 UL DALI 67 -- -- -- -- Request a Quote
PLDS60-A-277DB 90 ~ 305 60 5000 6.5 ~ 12 UL DALI 65 -- -- -- -- Request a Quote
PLDS60-A-277PEA 90 ~ 305 60 5000 6.5 ~ 12 UL PWM, 1~10 Vdc, Resistive 67 -- -- -- -- Request a Quote
PLDS60-A-277PEB 90 ~ 305 60 5000 6.5 ~ 12 UL PWM, 1~10 Vdc, Resistive 65 -- -- -- -- Request a Quote