Discontinued

NQB-N Series

420~468 W Intermediate Bus Quarter Brick Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    2.3 x 1.45 x 0.445
  • Dimensions LxWxH (mm)
     
    58.4 x 36.8 x 11.3
  • Safety Approvals
     
    UL/cUL

Options

  • Baseplate for improved thermal performance
  • Through hole or surface mount pins
  • Droop load sharing up to 842 W

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
NQB-420NW 36 ~ 75 420 12 35 Stock Check NQB-420NW
NQB-468NM 40 ~ 60 468 12 39 Stock Check NQB-468NM