VBWQ20-Q48 Series
18~75 Vdc Input Range, 20 W, Single Output


VBWQ20-Q48 Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Package Type
    DIP
  • Dimensions LxWxH (in)
    2 x 1 x 0.4
  • Dimensions LxWxH (mm)
    50.8 x 25.4 x 10.16

Models

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model
VBWQ20-Q48-S3R3 18 ~ 75 18 3.3 5.5 3D Model -- --
VBWQ20-Q48-S5 18 ~ 75 20 5 4 3D Model -- --
VBWQ20-Q48-S12 18 ~ 75 20 12 1.67 3D Model -- --
VBWQ20-Q48-S15 18 ~ 75 20 15 1.33 3D Model -- --