VCD30-D48 Series
36~72 Vdc Input Range, 30 W, Single/Dual/Tri Output


VCD30-D48 Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Package Type
    DIP
  • Dimensions LxWxH (in)
    2 x 1 x 0.4
  • Dimensions LxWxH (mm)
    50.8 x 25.4 x 10.16

Models

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model
VCD30-D48-S3R3 36 ~ 72 16.5 3.3 5 3D Model -- --
VCD30-D48-S5 36 ~ 72 25 5 5 3D Model -- --
VCD30-D48-S12 36 ~ 72 30 12 2.5 3D Model -- --
VCD30-D48-S15 36 ~ 72 30 15 2 3D Model -- --
VCD30-D48-D5 36 ~ 72 30 5/ -5 2.5/ 2.5 3D Model -- --
VCD30-D48-D12 36 ~ 72 30 12/ -12 1.25 3D Model -- --
VCD30-D48-D15 36 ~ 72 30 15/ -15 1/ 1 3D Model -- --
VCD30-D48-T512 36 ~ 72 30 5/ 12 3.5 3D Model -- --
VCD30-D48-T515 36 ~ 72 30 5/ 15 3.5 3D Model -- --