VEQ30-Q48 Series
18~72 Vdc Input Range, 30 W, Single/Dual/Tri Output


VEQ30-Q48 Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Package Type
    DIP
  • Dimensions LxWxH (in)
    2.56 x 3 x 0.83
  • Dimensions LxWxH (mm)
    65.02 x 76.2 x 21.08

Models

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A)
VEQ30-Q48-S5 18 ~ 72 25 5 5 -- -- --
VEQ30-Q48-S12 18 ~ 72 30 12 2.5 -- -- --
VEQ30-Q48-S15 18 ~ 72 30 15 2 -- -- --
VEQ30-Q48-D12 18 ~ 72 30 12/ -12 1.25 -- -- --
VEQ30-Q48-D15 18 ~ 72 30 15/ -15 1/ 1 -- -- --
VEQ30-Q48-T512 18 ~ 72 33 5/ 12 3 -- -- --
VEQ30-Q48-T515 18 ~ 72 34 5/ 15 3 -- -- --
VEQ30-Q48-T5125 18 ~ 72 35 5/ 12 3 -- -- --