VCS6-S5 Series
5 Vdc (+/-10%) Input Range, 6 W, Single/Dual Output


VCS6-S5 Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Package Type
    DIP
  • Dimensions LxWxH (in)
    2 x 2 x 0.4
  • Dimensions LxWxH (mm)
    50.8 x 50.8 x 10.16

Models

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A)
VCS6-S5-S5 4.5 ~ 5.5 5 5 1 -- -- --
VCS6-S5-S12 4.5 ~ 5.5 6 12 0.47 -- -- --
VCS6-S5-S15 4.5 ~ 5.5 6 15 0.4 -- -- --
VCS6-S5-D12 4.5 ~ 5.5 6 12/ -12 0.23/ 0.23 -- -- --
VCS6-S5-D15 4.5 ~ 5.5 6 15/ -15 0.19/ 0.19 -- -- --