VCD30-D48-T Series
36~72 Vdc Input Range, 30 W, Single/Dual Output, Screw Terminal


VCD30-D48-T Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Dimensions LxWxH (in)
    2.25 x 3 x 0.6
  • Dimensions LxWxH (mm)
    57.15 x 76.2 x 15.24

Models

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A)
VCD30-D48-S3R3-T 36 ~ 72 16.5 3.3 5 -- -- --
VCD30-D48-S5-T 36 ~ 72 25 5 5 -- -- --
VCD30-D48-S12-T 36 ~ 72 30 12 2.5 -- -- --
VCD30-D48-S15-T 36 ~ 72 30 15 2 -- -- --
VCD30-D48-D5-T 36 ~ 72 30 5/ -5 2.5/ 2.5 -- -- --
VCD30-D48-D12-T 36 ~ 72 30 12/ -12 1.25/ 1.25 -- -- --
VCD30-D48-D15-T 36 ~ 72 30 15/ -15 1/ 1 -- -- --

Related Products



STK-DIN

DIN Rail Mounting Kit for Chassis Mount Converters