VCQ15-Q24-T Series
9~36 Vdc Input Range, 15 W, Single/Dual Output, Screw Terminal


VCQ15-Q24-T Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Dimensions LxWxH (in)
    2.25 x 3 x 0.6
  • Dimensions LxWxH (mm)
    57.15 x 76.2 x 15.24

Models

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A)
VCQ15-Q24-S3R3-T 9 ~ 36 9.9 3.3 3 -- -- --
VCQ15-Q24-S5-T 9 ~ 36 15 5 3 -- -- --
VCQ15-Q24-S12-T 9 ~ 36 15 12 1.25 -- -- --
VCQ15-Q24-S15-T 9 ~ 36 15 15 1 -- -- --
VCQ15-Q24-D5-T 9 ~ 36 15 5/ -5 1.5/ 1.5 -- -- --
VCQ15-Q24-D12-T 9 ~ 36 15 12/ -12 0.63/ 0.63 -- -- --
VCQ15-Q24-D15-T 9 ~ 36 15 15/ -15 0.5/ 0.5 -- -- --

Related Products



STK-DIN

DIN Rail Mounting Kit for Chassis Mount Converters