PYB10-T Series
10 W, 4:1 Input Range, Single/Dual Regulated Output, Chassis Mount, 1500 Vdc Isolation, Dc-Dc Converter


The PYB10-T series is a high efficiency isolated dc-dc converter housed in a compact chassis mount package designed for easy installation. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an operating temperature range of -40 to +85 °C, providing a rugged solution for use in harsh environments.

Features

  • Up to 10 W isolated output
  • Compact chassis mount package
  • LED Indicator for power on
  • 4:1 input range
  • Over voltage and short circuit protections
  • -40 to +85°C temperature range
  • Efficiency up to 88%

Options

  • Remote on/off control

Specifications

  • Regulation
    Yes
  • Package Type
    Chassis Mount
  • Isolation (Vdc)
    1500
  • Dimensions LxWxH (in)
    2.99 x 1.24 x 0.84
  • Dimensions LxWxH (mm)
    76 x 31.5 x 21.2

Available Models

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model Stock Check Sample Request RFQ
PYB10-Q24-S3-T 9 ~ 36 7.92 3.3 2.4 3D Model Stock Check PYB10-Q24-S3-T -- Sample Request Request a Quote
PYB10-Q24-S5-T 9 ~ 36 10 5 2 3D Model Stock Check PYB10-Q24-S5-T -- Sample Request Request a Quote
PYB10-Q24-S12-T 9 ~ 36 10 12 0.83 3D Model Stock Check PYB10-Q24-S12-T -- Sample Request Request a Quote
PYB10-Q24-S15-T 9 ~ 36 10 15 0.67 3D Model Stock Check PYB10-Q24-S15-T -- Sample Request Request a Quote
PYB10-Q24-S24-T 9 ~ 36 10 24 0.42 3D Model Stock Check PYB10-Q24-S24-T -- Sample Request Request a Quote
PYB10-Q24-D5-T 9 ~ 36 10 5/ -5 1/ 1 3D Model Stock Check PYB10-Q24-D5-T -- Sample Request Request a Quote
PYB10-Q24-D12-T 9 ~ 36 10 12/ -12 0.42/ 0.42 3D Model Stock Check PYB10-Q24-D12-T -- Sample Request Request a Quote
PYB10-Q24-D15-T 9 ~ 36 10 15/ -15 0.33/ 0.33 3D Model Stock Check PYB10-Q24-D15-T -- Sample Request Request a Quote
PYB10-Q48-S3-T 18 ~ 75 7.92 3.3 2.4 3D Model Stock Check PYB10-Q48-S3-T -- Sample Request Request a Quote
PYB10-Q48-S5-T 18 ~ 75 10 5 2 3D Model Stock Check PYB10-Q48-S5-T -- Sample Request Request a Quote
PYB10-Q48-S12-T 18 ~ 75 10 12 0.83 3D Model Stock Check PYB10-Q48-S12-T -- Sample Request Request a Quote
PYB10-Q48-S15-T 18 ~ 75 10 15 0.67 3D Model Stock Check PYB10-Q48-S15-T -- Sample Request Request a Quote
PYB10-Q48-S24-T 18 ~ 75 10 24 0.42 3D Model Stock Check PYB10-Q48-S24-T -- Sample Request Request a Quote
PYB10-Q48-D5-T 18 ~ 75 10 5/ -5 1/ 1 3D Model Stock Check PYB10-Q48-D5-T -- Sample Request Request a Quote
PYB10-Q48-D12-T 18 ~ 75 10 12/ -12 0.42/ 0.42 3D Model Stock Check PYB10-Q48-D12-T -- Sample Request Request a Quote
PYB10-Q48-D15-T 18 ~ 75 10 15/ -15 0.33/ 0.33 3D Model Stock Check PYB10-Q48-D15-T -- Sample Request Request a Quote