CFM-40V Series
40 mm x 40 mm Dc Axial Fan, omniCOOL™ Bearing


The CFM-40V series is a family of 40 x 40 mm dc axial fans featuring airflows up to 10.8 CFM and coming standard with auto restart protection on all models. Thanks to the innovative omniCOOL™ system that provides improved performance and longer operational life, these axial fans bridge the cost-performance gap between conventional sleeve and ball bearing fan designs.

Features

  • omniCOOL™ bearing system
  • 40 x 40 mm frame
  • Multiple speed options for different cooling needs
  • Auto restart protection standard on all models

Specifications

  • Bearing Type
    omniCOOL™

Available Models

Model Number Air Flow (CFM) Rated Speed (RPM) Static Pressure (inH2O) Noise (dBA) Rated Voltage (Vdc) Max Input Current (mA) Tach Signal Rotate Detect PWM Control Signal Dimensions LxWxH (mm) Stock Check Sample Request RFQ
CFM-4010V-058-206 7 5800 0.12 20.6 5 109 No No No 40 x 40 x 10 -- -- -- Sample Request Request a Quote
CFM-4010V-058-206-11 7 5800 0.12 20.6 5 109 No Yes No 40 x 40 x 10 -- -- -- Sample Request Request a Quote
CFM-4010V-058-206-20 7 5800 0.12 20.6 5 109 Yes No No 40 x 40 x 10 -- -- -- Sample Request Request a Quote
CFM-4010V-070-273 8 7000 0.19 27.3 5 157 No No No 40 x 40 x 10 -- Stock Check CFM-4010V-070-273 -- Sample Request Request a Quote
CFM-4010V-070-273-11 8 7000 0.19 27.3 5 157 No Yes No 40 x 40 x 10 -- -- -- Sample Request Request a Quote
CFM-4010V-070-273-20 8 7000 0.19 27.3 5 157 Yes No No 40 x 40 x 10 -- -- -- Sample Request Request a Quote
CFM-4010V-150-157 5.4 5000 0.09 15.7 12 38 No No No 40 x 40 x 10 -- -- -- Sample Request Request a Quote
CFM-4010V-150-157-11 5.4 5000 0.09 15.7 12 38 No Yes No 40 x 40 x 10 -- -- -- Sample Request Request a Quote
CFM-4010V-150-157-20 5.4 5000 0.09 15.7 12 38 Yes No No 40 x 40 x 10 -- -- -- Sample Request Request a Quote
CFM-4010V-158-206 7 5800 0.12 20.6 12 48 No No No 40 x 40 x 10 -- -- -- Sample Request Request a Quote
CFM-4010V-158-206-11 7 5800 0.12 20.6 12 48 No Yes No 40 x 40 x 10 -- -- -- Sample Request Request a Quote
CFM-4010V-158-206-20 7 5800 0.12 20.6 12 48 Yes No No 40 x 40 x 10 -- -- -- Sample Request Request a Quote
CFM-4010V-170-273 8 7000 0.19 27.3 12 59 No No No 40 x 40 x 10 -- -- -- Sample Request Request a Quote
CFM-4010V-170-273-11 8 7000 0.19 27.3 12 59 No Yes No 40 x 40 x 10 -- -- -- Sample Request Request a Quote
CFM-4010V-170-273-20 8 7000 0.19 27.3 12 59 Yes No No 40 x 40 x 10 -- -- -- Sample Request Request a Quote
CFM-4010V-185-314 9.9 8500 0.25 31.4 12 101 No No No 40 x 40 x 10 -- Stock Check CFM-4010V-185-314 -- Sample Request Request a Quote
CFM-4010V-185-314-11 9.9 8500 0.25 31.4 12 101 No Yes No 40 x 40 x 10 -- -- -- Sample Request Request a Quote
CFM-4010V-185-314-20 9.9 8500 0.25 31.4 12 101 Yes No No 40 x 40 x 10 -- -- -- Sample Request Request a Quote
CFM-4020V-050-165 6.3 5000 0.11 16.5 5 87 No No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-050-165-11 6.3 5000 0.11 16.5 5 87 No Yes No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-050-165-20 6.3 5000 0.11 16.5 5 87 Yes No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-060-210 7.7 6000 0.17 21 5 124 No No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-060-210-11 7.7 6000 0.17 21 5 124 No Yes No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-060-210-20 7.7 6000 0.17 21 5 124 Yes No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-070-255 8.9 7000 0.22 25.5 5 173 No No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-070-255-11 8.9 7000 0.22 25.5 5 173 No Yes No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-070-255-20 8.9 7000 0.22 25.5 5 173 Yes No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-145-123 5.5 4500 0.1 12.3 12 38 No No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-145-123-11 5.5 4500 0.1 12.3 12 38 No Yes No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-145-123-20 5.5 4500 0.1 12.3 12 38 Yes No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-150-165 6.3 5000 0.11 16.5 12 46 No No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-150-165-11 6.3 5000 0.11 16.5 12 46 No Yes No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-150-165-20 6.3 5000 0.11 16.5 12 46 Yes No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-160-210 7.7 6000 0.17 21 12 54 No No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-160-210-11 7.7 6000 0.17 21 12 54 No Yes No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-160-210-20 7.7 6000 0.17 21 12 54 Yes No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-170-255 8.9 7000 0.22 25.5 12 67 No No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-170-255-11 8.9 7000 0.22 25.5 12 67 No Yes No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-170-255-20 8.9 7000 0.22 25.5 12 67 Yes No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-180-275 10.8 8000 0.29 27.5 12 92 No No No 40 x 40 x 20 -- Stock Check CFM-4020V-180-275 -- Sample Request Request a Quote
CFM-4020V-180-275-11 10.8 8000 0.29 27.5 12 92 No Yes No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-180-275-20 10.8 8000 0.29 27.5 12 92 Yes No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-260-210 7.7 6000 0.17 21 24 30 No No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-260-210-11 7.7 6000 0.17 21 24 30 No Yes No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-260-210-20 7.7 6000 0.17 21 24 30 Yes No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-270-255 8.9 7000 0.22 25.5 24 39 No No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-270-255-11 8.9 7000 0.22 25.5 24 39 No Yes No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-270-255-20 8.9 7000 0.22 25.5 24 39 Yes No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-280-275 10.8 8000 0.29 27.5 24 45 No No No 40 x 40 x 20 -- Stock Check CFM-4020V-280-275 -- Sample Request Request a Quote
CFM-4020V-280-275-11 10.8 8000 0.29 27.5 24 45 No Yes No 40 x 40 x 20 -- -- -- Sample Request Request a Quote
CFM-4020V-280-275-20 10.8 8000 0.29 27.5 24 45 Yes No No 40 x 40 x 20 -- -- -- Sample Request Request a Quote