CFM-50V Series
50 mm x 50 mm Dc Axial Fan, omniCOOL™ Bearing


The CFM-50V series is a family of 50 x 50 mm dc axial fans featuring airflows up to 18.6 CFM and coming standard with auto restart protection on all models. Thanks to the innovative omniCOOL™ system that provides improved performance and longer operational life, these axial fans bridge the cost-performance gap between conventional sleeve and ball bearing fan designs.

Features

  • omniCOOL™ bearing system
  • 50 x 50 mm frame
  • Multiple speed options for different cooling needs
  • Auto restart protection standard on all models

Specifications

  • Bearing Type
    omniCOOL™

Available Models

Model Number Air Flow (CFM) Rated Speed (RPM) Static Pressure (inH2O) Noise (dBA) Rated Voltage (Vdc) Max Input Current (mA) Tach Signal Rotate Detect PWM Control Signal Dimensions LxWxH (mm) Stock Check Sample Request RFQ
CFM-5010V-043-260 11 4300 0.11 26 5 271 No No No 50 x 50 x 10 -- -- -- Sample Request Request a Quote
CFM-5010V-043-260-11 11 4300 0.11 26 5 271 No Yes No 50 x 50 x 10 -- -- -- Sample Request Request a Quote
CFM-5010V-043-260-20 11 4300 0.11 26 5 271 Yes No No 50 x 50 x 10 -- -- -- Sample Request Request a Quote
CFM-5010V-052-300 13 5200 0.14 30 5 299 No No No 50 x 50 x 10 -- Stock Check CFM-5010V-052-300 -- Sample Request Request a Quote
CFM-5010V-052-300-11 13 5200 0.14 30 5 299 No Yes No 50 x 50 x 10 -- -- -- Sample Request Request a Quote
CFM-5010V-052-300-20 13 5200 0.14 30 5 299 Yes No No 50 x 50 x 10 -- -- -- Sample Request Request a Quote
CFM-5010V-143-260 11 4300 0.11 26 12 121 No No No 50 x 50 x 10 -- -- -- Sample Request Request a Quote
CFM-5010V-143-260-11 11 4300 0.11 26 12 121 No Yes No 50 x 50 x 10 -- -- -- Sample Request Request a Quote
CFM-5010V-143-260-20 11 4300 0.11 26 12 121 Yes No No 50 x 50 x 10 -- -- -- Sample Request Request a Quote
CFM-5010V-155-310 13.8 5500 0.15 31 12 127 No No No 50 x 50 x 10 -- Stock Check CFM-5010V-155-310 -- Sample Request Request a Quote
CFM-5010V-155-310-11 13.8 5500 0.15 31 12 127 No Yes No 50 x 50 x 10 -- -- -- Sample Request Request a Quote
CFM-5010V-155-310-20 13.8 5500 0.15 31 12 127 Yes No No 50 x 50 x 10 -- -- -- Sample Request Request a Quote
CFM-5015V-132-154 7.7 3200 0.07 15.4 12 33 No No No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-132-154-11 7.7 3200 0.07 15.4 12 33 No Yes No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-132-154-20 7.7 3200 0.07 15.4 12 33 Yes No No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-138-201 10.2 3800 0.12 20.1 12 42 No No No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-138-201-11 10.2 3800 0.12 20.1 12 42 No Yes No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-138-201-20 10.2 3800 0.12 20.1 12 42 Yes No No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-150-290 13 5000 0.17 29 12 54 No No No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-150-290-11 13 5000 0.17 29 12 54 No Yes No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-150-290-20 13 5000 0.17 29 12 54 Yes No No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-161-330 17 6100 0.23 33 12 83 No No No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-161-330-11 17 6100 0.23 33 12 83 No Yes No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-161-330-20 17 6100 0.23 33 12 83 Yes No No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-172-381 18.6 7200 0.31 38.1 12 127 No No No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-172-381-11 18.6 7200 0.31 38.1 12 127 No Yes No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-172-381-20 18.6 7200 0.31 38.1 12 127 Yes No No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-247-290 13 4700 0.17 29 24 41 No No No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-247-290-11 13 4700 0.17 29 24 41 No Yes No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-247-290-20 13 4700 0.17 29 24 41 Yes No No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-258-330 17 5800 0.23 33 24 64 No No No 50 x 50 x 15 -- Stock Check CFM-5015V-258-330 -- Sample Request Request a Quote
CFM-5015V-258-330-11 17 5800 0.23 33 24 64 No Yes No 50 x 50 x 15 -- -- -- Sample Request Request a Quote
CFM-5015V-258-330-20 17 5800 0.23 33 24 64 Yes No No 50 x 50 x 15 -- -- -- Sample Request Request a Quote