CFM-60 Series
60 mm x 60 mm Dc Axial Fan, Ball Bearing


Features

  • 60 x 60 mm frame
  • High fan speed for greater air flow
  • Dual ball bearing construction
  • Auto restart protection standard on all models

Specifications

  • Bearing Type
    Ball

Available Models

Model Number Air Flow (CFM) Rated Speed (RPM) Static Pressure (inH2O) Noise (dBA) Rated Voltage (Vdc) Max Input Current (mA) Tach Signal Rotate Detect PWM Control Signal Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
CFM-6010-13-10 24.18 5500 0.22 41.4 12 260 No No No 60 x 60 x 10.6 3D Model Stock Check CFM-6010-13-10 -- Sample Request Request a Quote
CFM-6010-13-11 24.18 5500 0.22 41.4 12 260 No Yes No 60 x 60 x 10.6 3D Model -- -- Sample Request Request a Quote
CFM-6010-13-20 24.18 5500 0.22 41.4 12 260 Yes No No 60 x 60 x 10.6 3D Model Stock Check CFM-6010-13-20 -- Sample Request Request a Quote
CFM-6010-13-22 24.18 5500 0.22 41.4 12 260 Yes No Yes 60 x 60 x 10.6 3D Model Stock Check CFM-6010-13-22 -- Sample Request Request a Quote
CFM-6015-13-10 27.5 5100 0.228 39 12 220 No No No 60 x 60 x 15.4 3D Model Stock Check CFM-6015-13-10 -- Sample Request Request a Quote
CFM-6015-13-11 27.5 5100 0.228 39 12 220 No Yes No 60 x 60 x 15.4 3D Model Stock Check CFM-6015-13-11 -- Sample Request Request a Quote
CFM-6015-13-20 27.5 5100 0.228 39 12 220 Yes No No 60 x 60 x 15.4 3D Model Stock Check CFM-6015-13-20 -- Sample Request Request a Quote
CFM-6015-13-22 27.5 5100 0.228 39 12 220 Yes No Yes 60 x 60 x 15.4 3D Model Stock Check CFM-6015-13-22 -- Sample Request Request a Quote
CFM-6025-13-10 36.25 7000 0.666 49 12 400 No No No 60 x 60 x 25.4 -- Stock Check CFM-6025-13-10 -- -- --
CFM-6025-13-11 36.25 7000 0.666 49 12 400 No Yes No 60 x 60 x 25.4 -- -- -- -- --
CFM-6025-13-20 36.25 7000 0.666 49 12 400 Yes No No 60 x 60 x 25.4 -- -- -- -- --
CFM-6025-13-22 36.25 7000 0.666 49 12 400 Yes No Yes 60 x 60 x 25.4 -- -- -- -- --
* Discontinued Models Recommended Replacements
CFM-6025-13-10 CFM-6025V-152-312
CFM-6025-13-11 CFM-6025V-152-312-11
CFM-6025-13-20 CFM-6025V-152-312-20
CFM-6025-13-22 CFM-6025V-152-312-20