CFM-70V Series
70 mm x 70 mm Dc Axial Fan, omniCOOL™ Bearing


The CFM-70V series is a family of 70 x 70 mm dc axial fans featuring airflows up to 43 CFM and coming standard with auto restart protection on all models. Thanks to the innovative omniCOOL™ system that provides improved performance and longer operational life, these axial fans bridge the cost-performance gap between conventional sleeve and ball bearing fan designs.

Features

  • omniCOOL™ bearing system
  • 70 x 70 mm frame
  • Multiple speed options for different cooling needs
  • Auto restart protection standard on all models

Specifications

  • Bearing Type
    omniCOOL™

Available Models

Model Number Air Flow (CFM) Rated Speed (RPM) Static Pressure (inH2O) Noise (dBA) Rated Voltage (Vdc) Max Input Current (mA) Tach Signal Rotate Detect PWM Control Signal Dimensions LxWxH (mm) Stock Check Sample Request RFQ
CFM-7015V-123-215 19 2300 0.07 21.5 12 55 No No No 70 x 70 x 15 -- -- -- Sample Request Request a Quote
CFM-7015V-123-215-11 19 2300 0.07 21.5 12 55 No Yes No 70 x 70 x 15 -- -- -- Sample Request Request a Quote
CFM-7015V-123-215-20 19 2300 0.07 21.5 12 55 Yes No No 70 x 70 x 15 -- -- -- Sample Request Request a Quote
CFM-7015V-128-265 23 2800 0.09 26.5 12 86 No No No 70 x 70 x 15 -- -- -- Sample Request Request a Quote
CFM-7015V-128-265-11 23 2800 0.09 26.5 12 86 No Yes No 70 x 70 x 15 -- -- -- Sample Request Request a Quote
CFM-7015V-128-265-20 23 2800 0.09 26.5 12 86 Yes No No 70 x 70 x 15 -- -- -- Sample Request Request a Quote
CFM-7015V-133-315 27 3300 0.11 31.5 12 130 No No No 70 x 70 x 15 -- Stock Check CFM-7015V-133-315 -- Sample Request Request a Quote
CFM-7015V-133-315-11 27 3300 0.11 31.5 12 130 No Yes No 70 x 70 x 15 -- -- -- Sample Request Request a Quote
CFM-7015V-133-315-20 27 3300 0.11 31.5 12 130 Yes No No 70 x 70 x 15 -- -- -- Sample Request Request a Quote
CFM-7020V-126-260 23.5 2600 0.09 26 12 89 No No No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-126-260-11 23.5 2600 0.09 26 12 89 No Yes No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-126-260-20 23.5 2600 0.09 26 12 89 Yes No No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-129-300 27 2900 0.12 30 12 114 No No No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-129-300-11 27 2900 0.12 30 12 114 No Yes No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-129-300-20 27 2900 0.12 30 12 114 Yes No No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-132-330 29 3200 0.14 33 12 150 No No No 70 x 70 x 20 -- Stock Check CFM-7020V-132-330 -- Sample Request Request a Quote
CFM-7020V-132-330-11 29 3200 0.14 33 12 150 No Yes No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-132-330-20 29 3200 0.14 33 12 150 Yes No No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-140-375 37 4000 0.21 37.5 12 225 No No No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-140-375-11 37 4000 0.21 37.5 12 225 No Yes No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-140-375-20 37 4000 0.21 37.5 12 225 Yes No No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-143-400 40 4300 0.24 40 12 265 No No No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-143-400-11 40 4300 0.24 40 12 265 No Yes No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-143-400-20 40 4300 0.24 40 12 265 Yes No No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-146-415 43 4600 0.28 41.5 12 328 No No No 70 x 70 x 20 -- Stock Check CFM-7020V-146-415 -- Sample Request Request a Quote
CFM-7020V-146-415-11 43 4600 0.28 41.5 12 328 No Yes No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-146-415-20 43 4600 0.28 41.5 12 328 Yes No No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-226-360 23.5 2600 0.09 26 24 51 No No No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-226-360-11 23.5 2600 0.09 26 24 51 No Yes No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-226-360-20 23.5 2600 0.09 26 24 51 Yes No No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-229-300 27 2900 0.12 30 24 64 No No No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-229-300-11 27 2900 0.12 30 24 64 No Yes No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-229-300-20 27 2900 0.12 30 24 64 Yes No No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-232-330 29 3200 0.14 33 24 76 No No No 70 x 70 x 20 -- Stock Check CFM-7020V-232-330 -- Sample Request Request a Quote
CFM-7020V-232-330-11 29 3200 0.14 33 24 76 No Yes No 70 x 70 x 20 -- -- -- Sample Request Request a Quote
CFM-7020V-232-330-20 29 3200 0.14 33 24 76 Yes No No 70 x 70 x 20 -- -- -- Sample Request Request a Quote