HSE-B20X Series
Extruded Heat Sink, TO-220, Aluminum, PCB


Specifications

  • Package Cooled
    TO-220
  • Mounting Style
    PCB
  • Material
    AL6063-T5
  • Material Finish
    Black Anodized

Available Models

Model Number Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) Stock Check Sample Request RFQ
HSE-B20250-040H 15 19.57 4.28 3.44 5 25 x 35 x 12.5 -- Stock Check HSE-B20250-040H -- Sample Request Request a Quote
HSE-B20270-040H 12.5 17.29 3.64 2.82 6 27 x 35 x 12.5 -- -- -- Sample Request Request a Quote
HSE-B20380-040H 10.14 13.19 3.94 2.44 7.4 38 x 35 x 12.5 -- -- -- Sample Request Request a Quote
HSE-B20500-040H 8.43 11.17 4.85 3.17 8.9 50 x 35 x 12.5 -- -- -- Sample Request Request a Quote
HSE-B20630-040H 7.81 11.54 3.73 2.31 9.6 63 x 35 x 12.5 -- -- -- Sample Request Request a Quote