HSS-B20-CP-01
Stamped Heat Sink, TO-220, Aluminum, PCB, No Pin


Specifications

  • Package Cooled
    TO-220
  • Mounting Style
    PCB
  • Solder Pin Orientation
    No Pin
  • Thermal Resistance @ 75°C ΔT, nat conv (°C/W)
    28.85
  • Thermal Resistance @ 1 W, nat conv (°C/W)
    32.65
  • Thermal Resistance @ 1 W, 200 LFM (°C/W)
    6.32
  • Thermal Resistance @ 1 W, 400 LFM (°C/W)
    4.85
  • Power Dissipation @ 75°C ΔT, nat conv (W)
    2.6
  • Dimensions LxWxH (mm)
    18.79 x 22.86 x 9.52
  • Material
    AL1050
  • Material Finish
    Black Anodized